The Unreal Physics Based Camera now has ground truth output for depth, segmentation, and optical flow. These outputs make it easier to validate Unreal-based Physics Based Camera sensor applications by providing a pixel by pixel perfect correlation with the Unreal Physics Based Camera.
Simcenter Prescan 2019.2 is announced together with the release of the Matlab Data Model API 1.0. Simcenter Prescan users are now able to create experiments from scratch and modify them, allowing the programmatic creation of thousands of experiments and post-processing of the results.
Read the full list of new features and enhancements of Prescan 2019.2, more general information about Automated Driving and ADAS physics-based simulation platform Prescan or request a free trial of Prescan.